FX30B Series Recommended
[FunctionMAX™] 25A Max., Position Misalignment Absorption, Power Supply for Board-to-Board
Features
[FunctionMAX™]
13 to 25A Compatible, Position Misalignment Absorption Type
Power Supply Connector for PCB Connections
1. Contact Pitch: 3.81mm, 7.62mm
2. Current Capacity: 13-25A/pin
3. Connection Type: Parallel, Coplanar, Right Angle
4. No. of Pos.: 2 / 3 / 4 / 5pos.
5. Position Misalignment Absorption Range:±0.3 mm
6. Effective Mating Length: 2mm
7. Multi-point Contact Design
8. Low Insertion / Extraction Force
9. Robustness
10. Large Guide For Superior Mating Ability
11. Protected mating face design
12. UL, C-UL and TÜV certified.
FunctionMAX special page
FunctionMAX will never stop pursuing the highest level of functionality for its floating design and high speed transmission connectors, as well as cutting-edge technology for tomorrow’s innovative applications.

- Connector Type
- Header, Receptacle
- Parts
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 3.81, 7.62 mm
- Mounting Pitch
- 3.81, 7.62 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 20.0, 25.0, 30.0 mm
- Mated Height (Max.)
- 20.0, 25.0, 30.0 mm
- Mated Height (STEP)
- 20.0, 25.0, 30.0 mm
- Number of Positions
- 2, 3, 4, 5
- Remarks on Number of Positions
- Floating Design
- Floating Range(XY)(mm)
- ± 0.3 mm
- Effective Mating Length(Z)(mm)
- ± 2.0 mm
- Mating/Unmating Cycles
- 100
- Mounting Style
- THT
- Connector Orientation
- Straight, Right angle
- Contact Plating
- Gold
- Rated Current
- 20.0, 22.0, 23.0, 24.0, 25.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0, 600.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0, 600.0 V
- Rated Voltage (DC) other
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.